Bodine Emergency Luminaires - Family A

Unit equipment (bug-eyes) provides UL 924 emergency lighting when needed

New

Products

BUA1WFL1
929002756713
BUA2WFL1
929002756813

Product family information

Description

Safety is important for building owners, and therefore having proper emergency lighting in place is a major concern for them. These unit equipment (bug-eye) products offer an easy solution for stand alone emergency lighting, that is fully compliant with UL 924 requirements. The lithium battery has many advantages over nickel-cadmium based products, as it has a longer lifetime, better discharge behavior, is produced in a more welfare friendly way and can be recycled. These products offer a wide variety of mounting configurations.

Benefits

  • Attractive white chassis

  • Bright emergency illumination (unit equipment and combo)

Features

  • UL 924 compliant emergency lighting

  • Self-testing and FirstLink wireless connectivity

Applications

  • Hospitals
  • Schools
  • Offices
  • Retail
  • Restaurants
  • Night clubs
  • Theaters
  • Auditoriums
  • Governmental facilities
  • Strip malls
  • Shopping centers
  • Big box

Downloads

Leaflets

Specifications
BUA1 specification sheet pdf 463.3 kB
Specifications
BUA2 specification sheet pdf 414.9 kB

Visuals

Family-Photographs-Emergency Luminaires - Family A
Multiple assets - Visuals