Bodine Emergency Luminaires - BeamGuide

Unit equipment (bug-eyes) provides UL 924 emergency lighting when needed

New

Products

BUB4WFL1
913702495601
BUB4W1
913702495901
BUB2W1
913702511901
BUB2WFL1
913702512001

Product family information

Description

Safety is important for building owners, and therefore having proper emergency lighting in place is a major concern for them. These unit equipment (bug-eye) products offer an easy solution for stand alone emergency lighting, that is fully compliant with UL 924 requirements. The lithium battery has many advantages over nickel-cadmium based products, as it has a longer lifetime, better discharge behavior, is produced in a more welfare friendly way and can be recycled. These products offer a wide variety of mounting configurations.

Benefits

  • Attractive white chassis

  • Bright emergency illumination

Features

  • UL 924 compliant emergency lighting

  • Selectable self-testing (STSelect) and FirstLink wireless connectivity

Applications

  • Hospitals / Healthcare
  • Schools
  • Offices
  • Retail
  • Restaurants
  • Night Clubs
  • Theaters
  • Auditoriums

Downloads

Leaflets

Specifications
BUB2 specification sheet pdf 597.1 kB
Specifications
BUB4 specification sheet pdf 597.8 kB

Visuals

Family-Photographs-Emergency Luminaires - BeamGuide
Multiple assets - Visuals