Bodine BeamGuide Exit Sign

Stand-alone UL 924 compliant exit signs

New

Products

BXBWFL1
913702495701
BXBW1
913702496001

Product family information

Description

Safety is important for building owners, and therefore having proper emergency lighting in place is a major concern for them. Bodine Family A Exit Signs offer an easy solution for stand-alone emergency lighting, that is fully compliant with UL 924 and other North American regulations. The lithium battery used in these products has many advantages over nickel-cadmium based products, as it has a longer lifetime, better discharge behavior, is produced in a more welfare friendly way and can be recycled. Other accessories are available to facilitate other installation configurations.

Benefits

  • Meets UL 924 requirements for emergency lighting luminaires.

  • Self-testing and FirstLink wireless connectivity

Features

  • UL 924 compliant 90-minute run time and observability

  • Selectable self-testing (STSelect) or self-testing with FirstLink wireless connectivity

Applications

  • Exit and Emergency
  • Offices
  • Retail
  • Hospitality
  • Manufacturing
  • Healthcare

Downloads

Leaflets

Specifications
BXB specification sheet pdf 416.4 kB

Visuals

Family-Photographs-Bodine BeamGuide Exit Sign
Multiple assets - Visuals