Bodine BeamGuide Combo Exit Sign with Emergency Lights
Stand-alone UL 924 compliant Combination Exit Sign with Emergency Lights
Product family information
Description
Safety is important for building owners, and therefore having proper emergency lighting in place is a major concern for them. These Bodine Family A Combo Exit Signs offer an easy solution for stand-alone emergency lighting, that is fully compliant with UL 924 regulations. The lithium battery has many advantages over nickel-cadmium based products, as it has a longer lifetime, better discharge behavior, is produced in a more welfare friendly way and can be recycled. These products support a wide variety of mounting configurations.
Benefits
Meets UL 924 requirements for emergency lighting luminaires.
Lithium based battery type provides longer lifetime, low self-discharge and high temperature tolerance.
Features
UL 924 compliant run time, observability and illumination
Selectable self-testing (STSelect) or self-test with FirstLink wireless connectivity