Bodine Emergency Lighting Kits

Emergency lighting retrofit kits that convert existing normal luminaires into emergency lights.

Products

Product family information

Description

Bodine’s emergency lighting retrofit kits convert virtually any luminaire into code-compliant emergency lighting, be it LED, fluorescent, TLED, or others. These kits are installed inside a luminaire but separate from the existing light source components. Installation is simple, but since the emergency lighting is integrated into the existing fixtures, the design aesthetic of the building is maintained. The kit’s emergency drivers provide the latest in Bodine technology while being optimized to work together with the included LED module to provide superior illumination during a power outage.

Benefits

  • Complete kit including everything required for installation

  • Converts virtually any luminaire into code compliant emergency lighting

Features

  • ABConnect, Self-Test, CEC Title 20

Applications

  • Hospitals
  • Schools
  • Offices
  • Retail
  • Restaurants
  • Night clubs
  • Theaters
  • Auditoriums
  • Governmental facilities
  • Strip malls
  • Shopping centers
  • Big box

Downloads

Leaflets

Specifications
BLK1000 specification sheet pdf 183.4 kB
Specifications
BLK1000FL specification sheet pdf 1.1 MB

Visuals

Family-Photographs-Emergency Lighting Kits
Multiple assets

Photometry and Lighting design

Family-IES-Emergency Lighting Kits
Multiple assets