Bodine Emergency Lighting Inverter

Micro or Mini-Inverter

New

Products

ELIS20
913701233802
ELIS10
913702471101
ELIS100
913702471201
ELIS10C
913702471301
ELIS10CDF
913702471401
ELIS250I2UO30ADI2
913702485501

Product family information

Description

Emergency lighting inverters supply AC mains power during a power loss and work with a variety of lighting systems (e.g., LED, fluorescent) and lamp types (e.g., LED strip system, Edison-based, fluorescent linear, CFL). In addition, they are suitable for almost any setting, including retail, commercial, hospitality, schools and healthcare. Emergency lighting inverters are an excellent choice for use with multiple fixtures and in cases where emergency LED drivers cannot be used, such as with integral-base lamps. They also offer the advantage of long-distance remote installation. Also compatible with most Type B TLED replacement lamps.

Benefits

  • Supplies mains AC voltage to a single or group of luminaires to provide code-compliant emergency lighting.

Features

  • Sinusoidal Output Voltage

  • Flexibility and Efficiency of Auto-Dim (depending on model)

Applications

  • Hospitals
  • Schools
  • Offices
  • Retail
  • Restaurants
  • Night clubs
  • Theaters
  • Auditoriums
  • Governmental facilities
  • Strip malls
  • Shopping centers
  • Big box

Downloads

Leaflets

Specifications
ELI-S-50 specification sheet pdf 908.0 kB
Specifications
ELI-S-20 specification sheet pdf 449.8 kB
Specifications
ELI-S-185 2HR specification sheet pdf 281.4 kB
Specifications
BTB15D specification sheet pdf 160.4 kB
Specifications
ELI-S-100 specification sheet pdf 196.8 kB
Specifications
ELI-S-400 LPF specification sheet pdf 174.2 kB
Specifications
ELI-S-10 family specification sheet pdf 203.7 kB
Specifications
ELI-S-400 specification sheet pdf 989.0 kB
Specifications
ELI-S-400 2HR specification sheet pdf 172.9 kB
Specifications
ELI-S-250 specification sheet pdf 535.1 kB
Specifications
ELI-S-25 specification sheet pdf 1.0 MB

Visuals

Family-Photographs-Emergency Lighting Inverter
Multiple assets