Bodine Emergency Transfer Devices

Emergency lighting controls and transfer devices for generator/auxiliary power systems.

Products

GTDU
913702479201
GTDU ​BAA
913702492001
GTD20A
913710855502

Product family information

Description

Bodine offers distinct products designed to work in conjunction with a generator or central inverter system to supply emergency lighting regardless of local light switch position. These devices sense the loss of normal power and, in response, switch the lighting load to a generator- or inverter-fed circuit or bypass local switching means, allowing emergency designated lighting circuits to turn on, no matter the local switch state.

Benefits

  • Using an on-site generator or central battery system, convert standard luminaires into code-compliant emergency lighting.

  • Save money by eliminating energy wasting night light circuits.

Features

  • Work in conjunction with generator or central inverter systems,

  • Automatic luminaire control during loss of power.

Applications

  • Hospitals
  • Schools
  • Offices
  • Retail
  • Restaurants
  • Night clubs
  • Theaters
  • Auditoriums
  • Governmental facilities
  • Strip malls
  • Shopping centers
  • Big box

Downloads

Leaflets

Specifications
GTDU specification sheet pdf 164.7 kB
Specifications
GTD20A specification sheet pdf 147.7 kB

Visuals

Family-Photographs-Emergency Transfer Devices
Multiple assets