Bodine Emergency Switch Bypass Devices
Emergency lighting controls and transfer devices for generator/auxiliary power systems
Product family information
Description
Bodine offers distinct products designed to work in conjunction with a generator or central inverter system to supply emergency lighting regardless of local light switch position. These devices sense the loss of normal power and, in response, switch the lighting load to a generator- or inverter-fed circuit or bypass local switching means, allowing emergency designated lighting circuits to turn on, regardless of the local switch state.
Benefits
Using an on-site generator or central battery system, convert standard luminaires into code-compliant emergency lighting
Save money by eliminating energy wasting night light circuits
Features
Work in conjunction with generator or central inverter systems
Automatic luminaire control during loss of power