Bodine Automatic Load Control Relays (ALCR)

Emergency lighting controls and transfer devices for generator/auxiliary power systems.

Products

BLCD-20B
913702445901
BLCD16DIM
913702478401
GTD10DIM
913702478501

Product family information

Description

Bodine offers distinct products designed to work in conjunction with a generator or central inverter system to supply emergency lighting regardless of local light switch position. These devices sense the loss of normal power and, in response, switch the lighting load to a generator- or inverter-fed circuit or bypass local switching means, allowing emergency designated lighting circuits to turn on, regardless of the local switch state.

Benefits

  • Using an on-site generator or central battery system (inverter), convert standard luminaires into code-compliant emergency lighting.

  • Save money by eliminating energy wasting night light circuits.

Features

  • Work in conjunction with generator or central inverter systems

  • Automatic luminaire control during loss of power

Applications

  • Hospitals
  • Schools
  • Offices
  • Retail
  • Restaurants
  • Night clubs
  • Theaters
  • Auditoriums
  • Governmental facilities
  • Strip malls
  • Shopping centers
  • Big box stores

Downloads

Leaflets

Specifications
GTD10DIM specification sheet pdf 92.5 kB
Specifications
BLCD16DIM specification sheet pdf 280.1 kB
Specifications
BLCD20B specification sheet pdf 118.4 kB

Visuals

Family-Photographs-Automatic Load Control Relays (ALCR)
Multiple assets