Philips Ledinaire high wattage floodlight, 500 W, 692 mm x 52mm, 60000 lm, 4000 K, CRI80, Symmetrical
BVP166 LED600/840 PSU 500W SWB
Продуктово описание
692 mm x 52mm, Aluminum die-cast, Aluminum and gray, Power supply unit (On/Off), 60000 lm, 500 W, 120 lm/W, 4000 K, (0.380,0.380) SDCM≤5, CRI80, Symmetrical, IP65 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class I, 6/4 kV kV, Cable 1.0 m without plug 3-pole, Flying leads/wires
Спецификации
- Lamp family code -
- Number of gear units 2 units
- Driver included Yes
- Light source engine type LED
- Value ladder Value
- Warranty period 5 years