Philips Coreline tempo medium, Floodlight, 57 W, 8000 lm, 4000 K, CRI70, Symmetrical, IP66
BVP125 LED80-4S/740 PSU S ALU C1KC3
Продуктово описание
Floodlight, Aluminum, Grey, Power supply unit (On/Off), 8000 lm, 57 W, 148 lm/W, 4000 K, (0.382, 0.379) SDCM <5, CRI70, Symmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 1.0 m with plug Wieland/Adels compatible 3-pole, External connector
Спецификации
- Lamp family code
- LED80-4S [LED module, system flux 8000 lm]
- Light source replaceable
- No
- Number of gear units
- 1 unit
- Driver included
- Yes
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years