Philips Coreline tempo large, Floodlight, 209 W, 30000 lm, 4000 K, CRI70, Symmetrical, IP66

BVP130 LED300-4S/740 S

Продуктово описание

Floodlight, Aluminum, Grey, Power supply unit (On/Off), 30000 lm, 209 W, 142 lm/W, 4000 K, (0.382, 0.379) SDCM <5, CRI70, Symmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 1.0 m with plug Wieland/Adels compatible 3-pole, External connector

Код за поръчка: 912300060477
Пълен код на поръчката: 872016955899100

Спецификации

  • Lamp family code
    LED300 [LED module 30000 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    -

Файлове за изтегляне