Philips Coreline tempo All-in, Floodlight, 185 W, 17000 lm, 26000 lm, 3000 K, 4000 K, 5700 K, CRI80, Asymmetrical
BVP104 180_220_260S/830_840_857 A
Ново
Продуктово описание
Floodlight, Aluminum die-cast, Gray, Gray aluminum (RAL9007), Power supply unit (On/Off), All-in, Multi Lumen, All-in, Multi Color Temperature, 17000 lm, 26000 lm, 185 W, 140 lm/W, 128 lm/W, 3000 K, 4000 K, 5700 K, (0.440, 0.403) SDCM<5; (0.380, 0.380) SDCM<5; (0.330, 0.358) SDCM<5, CRI80, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, 6/8 kV, Cable 1.0 m without plug 3-pole
Спецификации
- Lamp family code -
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Value ladder Performance
- Warranty period 5 years