Signify Heritage LED retrofit kit, 35 W, 3850 lm, 2700 K, CRI70, Distribution medium 50, Safety class II, IP66, SRG10-10
EDP772 LED50/727 II MK-BK DM50 FG SRG10
Ново
Продуктово описание
Aluminum, Black, Power supply unit (On/Off), 3850 lm, 35 W, 110 lm/W, 2700 K, (0.457, 0.409) SDCM <5, CRI70, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 10 kV differential mode and 10 kV common mode, Cable 0.5 m with cable connector, External connector
Спецификации
- Lamp family code LED50 [LED module 5000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years