Signify Heritage LED retrofit kit, 38 W, 3700 lm, 3000 K, CRI80, Distribution medium 50, Safety class II, IP66, SRG10-10
EDP768 LED50/830 II MK-WH DM50 FG SRG10
Продуктово описание
Aluminum, Black, Power supply unit (On/Off), 3700 lm, 38 W, 97 lm/W, 3000 K, (0.433, 0.403) SDCM <5, CRI80, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 10 kV differential mode and 10 kV common mode, Cable 0.5 m with cable connector, External connector
Спецификации
- Lamp family code
- LED50 [LED module 5000 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years