Signify Heritage LED retrofit kit, 38.5 W, 3850 lm, 3000 K, CRI80, Distribution medium 50, Safety class II, IP66

EDP772 LED50/830 II MK-BK DM50 FG H07RN-

Продуктово описание

Aluminum, Black, Power supply unit (On/Off), 3850 lm, 38.5 W, 100 lm/W, 3000 K, (0.433, 0.403) SDCM <5, CRI80, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 0.5 m with cable connector, External connector

Код за поръчка: 912300024910
Пълен код на поръчката: 871951422133800

Спецификации

Lamp family code
LED50 [LED module 5000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Файлове за изтегляне

Листовки

Листовка за продукта
Localized commercial leaflet 912300024910 en_BG pdf 189.8 kB

Листовки

Инструкции за инсталиране
Universal LED retrofit kit installation instructions pdf 1.3 MB

Визуални обекти

Product-Photographs-912300024910_EU
Множество активи - Visuals
Product-Diagrams-912300024910_EU
Множество активи - Visuals

Софтуерни добавки

IES
IES File - EDP772 LED50/830 II MK-BK DM50 FG H07RN- IES
Dialux
ULD File - EDP772 LED50/830 II MK-BK DM50 FG H07RN- ULD
Relux
ROLF File - EDP772 LED50/830 II MK-BK DM50 FG H07RN- ROLFZ
LDT
LDT File - EDP772 LED50/830 II MK-BK DM50 FG H07RN- LDT