България - Български

Signify Heritage LED retrofit kit, 31.5 W, 3400 lm, 3000 K, CRI70, Distribution symmetrical 50, Safety class II, IP66

EDP771 LED50/730 II MK-BK DS50 FG H07RN-

Продуктово описание

Aluminum, Black, Power supply unit (On/Off), 3400 lm, 31.5 W, 108 lm/W, 3000 K, (0.433, 0.403) SDCM <5, CRI70, Distribution symmetrical 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 0.5 m with cable connector, External connector

Код за поръчка: 912300024909
Пълен код на поръчката: 871951422132100

Спецификации

Lamp family code
LED50 [LED module 5000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Файлове за изтегляне

Листовки

Листовка за продукта
Localized commercial leaflet 912300024909 en_BG pdf 169.8 kB

Листовки

Инструкции за инсталиране
Micenas LED retrofit kit installation instructions pdf 1.7 MB

Визуални обекти

Product-Photographs-912300024909_EU
Множество активи - Visuals
Product-Diagrams-912300024909_EU
Множество активи - Visuals

Софтуерни добавки

IES
IES File - EDP771 LED50/730 II MK-BK DS50 FG H07RN- IES
Dialux
ULD File - EDP771 LED50/730 II MK-BK DS50 FG H07RN- ULD
Relux
ROLF File - EDP771 LED50/730 II MK-BK DS50 FG H07RN- ROLFZ
LDT
LDT File - EDP771 LED50/730 II MK-BK DS50 FG H07RN- LDT