България - Български

Signify Heritage LED retrofit kit, 41 W, 3200 lm, 2200 K, CRI70, Distribution extra wide 10, Safety class II, IP66, SRG10-10

EDP769 LED50/722 II MK-BK DX10 FG SRG10

Продуктово описание

Aluminum, Black, Power supply unit (On/Off), 3200 lm, 41 W, 78 lm/W, 2200 K, (0.502, 0.415) SDCM <5, CRI70, Distribution extra wide 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 10 kV differential mode and 10 kV common mode, Cable 0.5 m with cable connector, External connector

Код за поръчка: 22130700
Пълен код на поръчката: 871951422130700

Спецификации

Lamp family code
LED50 [LED module 5000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years
Sustainability rating
Unclassified

Файлове за изтегляне

Листовки

Листовка за продукта
Localized commercial leaflet 912300024907 en_BG pdf 167.1 kB

Листовки

Инструкции за инсталиране
Villa Jargeau LED retrofit kit installation instructions pdf 4.5 MB

Визуални обекти

Product-Photographs-912300024907_EU
Множество активи - Visuals
Product-Diagrams-912300024907_EU
Множество активи - Visuals

Софтуерни добавки

IES
IES File - EDP769 LED50/722 II MK-BK DX10 FG SRG10 IES
Dialux
ULD File - EDP769 LED50/722 II MK-BK DX10 FG SRG10 ULD
Relux
ROLF File - EDP769 LED50/722 II MK-BK DX10 FG SRG10 ROLFZ
LDT
LDT File - EDP769 LED50/722 II MK-BK DX10 FG SRG10 LDT