Philips HF-Pi 1 28/35/49/54 TL5 EII 220-240V
Продуктово описание
Philips HF-Pi 1 28/35/49/54 TL5 EII 220-240V
Спецификации
- Input Voltage 220 to 240 V
- Line Frequency 50 to 60 Hz
- Input Frequency 50 to 60 Hz
- Earth Leakage Current (Max) 0.5 mA
- Inrush Current Width 0.35 ms
- Inrush Current Peak (Max) 20 A
- Number of Products on MCB (16A Type B) (Nom) 18