Philips HF-P 254/255 TL5 HO/PLL III 220-240V IDC
Продуктово описание
Philips HF-P 254/255 TL5 HO/PLL III 220-240V IDC
Спецификации
- Input Voltage 220 to 240 V
- Line Frequency 50 to 60 Hz
- Input Frequency 50 to 60 Hz
- Inrush Current Width 0.35 ms
- Inrush Current Peak (Max) 31 A
- Number of Products on MCB (16A Type B) (Nom) 12