Philips CoreLine Waterproof, 33 W, L1200 mm, 4000 lm, 4000 K, Wireless, Interact Ready, Wide beam, Frosted, IP65, IK08, TW1-ready, ELB3h
WT120C G2 LED40S/840 WIA ELB3 L1200
Продуктово описание
L1200 mm, Polycarbonate, Gray, Wireless driver Interact System ready, 4000 lm, 33 W, 121 lm/W, 4000 K, (0.38,0.38)SDCM<=3, Wide beam, Frosted, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 4-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included), Emergency lighting 3 hours duration basic version
Спецификации
- Light source replaceable
- No
- Number of gear units
- 1 unit
- Driver included
- Yes
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years