България - Български

Philips CoreLine Waterproof, 45 W, L1500 mm, 6000 lm, 4000 K, DALI, Wide beam, Frosted, IP65, IK08, TW1-ready

WT120C G2 LED60S/840 PSD L1500

Продуктово описание

L1500 mm, Polycarbonate, Gray, Power supply unit with DALI interface, 6000 lm, 45 W, 133 lm/W, 4000 K, (0.38,0.38)SDCM<=3, Wide beam, Frosted, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 5-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)

Код за поръчка: 910505100072
Пълен код на поръчката: 871869688310500

Спецификации

  • Lamp family code
    LED60S [LED Module, system flux 6000 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Файлове за изтегляне

Семейство

Продукт