Philips CoreLine trunking gen2.5, Basic (stand alone) version, 132 W, L3400 mm, 24000 lm, 4000 K, Narrow beam, Frosted, White, IP20
LL243X 240S/840 HE PSU NB BV WH
Продуктово описание
Basic (stand alone) version, L3400 mm, Steel, White, Traffic white (RAL9016), Power supply unit (On/Off), 24000 lm, 132 W, 182 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Narrow beam, Frosted, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector 3-pole
Спецификации
- Number of gear units 2 units
- Driver included Yes
- Value ladder Performance
- Warranty period 5 years