Philips CoreLine Highbay Gen6, UltraEfficient, 51 W, 10000 lm, 4000 K, Beam angle 55°, IP66, IK08
BY120P G6 LED100/UE840 PSU NB
Продуктово описание
Aluminum die cast, Gray, Basalt gray (RAL7012), Single layer powder coating, Bracket, Surface, Suspended, Power supply unit (On/Off), 10000 lm, 51 W, 196 lm/W, 4000 K, (0.3818,0.3797) SDCM <5, Beam angle 55°, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Screw connector
Спецификации
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Performance
- Serviceability class Class C, luminaire without serviceable parts, not serviceable
- Warranty period 5 years
- Sustainability rating -