Philips CoreLine Highbay Gen5, 190 W, 31000 lm, 4000 K, DALI, Narrow beam, IP65, IK08

BY122P G5 LED300S/840 PSD NB

Продуктово описание

Aluminum die-cast, Grey, Power supply unit with DALI interface, 31000 lm, 190 W, 163 lm/W, 4000 K, (0.385, 0.380) SDCM<5, Narrow beam, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Connection unit 3-pole

Код за поръчка: 911401632808
Пълен код на поръчката: 871951495602500

Спецификации

  • Light source replaceable
    No
  • Number of gear units
    2 units
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    -

Файлове за изтегляне