Philips CoreLine Highbay Gen5, 147 W, 25000 lm, 4000 K, Wireless, Interact Ready, Narrow beam, H4, IP65, IK05
BY122X G5 LED250S/840 SIA NB H4
Продуктово описание
Aluminum die-cast, Grey, Sensor ready driver Interact System ready, Sensor SNH (R) 210, 25000 lm, 147 W, 170 lm/W, 4000 K, (0.385, 0.380) SDCM<5, Narrow beam, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK05 | 0.7 J, Safety class I, Connection unit 3-pole
Спецификации
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class C, luminaire without serviceable parts, not serviceable
- Warranty period 5 years
- Sustainability rating -