Philips CoreLine Highbay Gen5, 122 W, 20500 lm, 4000 K, Wireless, Interact Ready, Narrow beam, H4, IP65, IK05
BY122X G5 LED200S/840 SIA NB H4
Продуктово описание
Aluminum die-cast, Grey, Sensor ready driver Interact System ready, Sensor SNH (R) 210, 20500 lm, 122 W, 168 lm/W, 4000 K, (0.385, 0.380) SDCM<5, Narrow beam, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK05 | 0.7 J, Safety class I, Connection unit 3-pole
Спецификации
- Light source replaceable
- No
- Number of gear units
- 1 unit
- Driver included
- Yes
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years