Información de la familia de productos
Descripción
Xitanium Constant Voltage LED drivers are the perfect choice for enabling easy modular parallel connection of Philips LED products (like LDM and InteGrade families) used in refrigerated cabinets and display lighting. The drivers have an operating life matching that of LEDs. They offer excellent reliability and ensure a simplified installation process. Robust design reduces maintenance and lowers the cost of ownership over the application lifetime.
Ventajas
SELV operating voltages ensure safety even if wiring or LED boards become damaged
Easy installation with simple parallel wiring
Características
Universal mains voltage
Stable limited output voltage