Philips CertaFlux

The lowest integral lighting costs

New

Products

Product family information

Description

The CertaFlux RDL portfolio has three key benefits. First, it provides the right quality of light at an affordable initial price. Second, the optimized lengths for standard applications, together with plug-and play simplicity, enable fast and easy assembly. Third, thanks to a reliable lifetime of 50,000 hours, it’s virtually maintenance free. So you’ll enjoy a low cost of ownership with a rapid payback time.

Benefits

  • Affordable initial price

  • Uniform beam

Features

  • CRI up to 85

  • Up to 120lm/w

Applications

  • Cooler and Shelf

Downloads