Philips Fortimo FastFlex UHE

Take efficiency to the next level

Products

CCT (K)
4000
Color rendering
70
Luminous flux (lm)
4,060
Efficacy (lm/W)
203
Length (inch)
8-13/16

Product family information

Description

Fortimo FastFlex UHE (Ultra-High Efficiency) takes efficiency to the next level by going beyond 200lm/W - all within Zhaga standards.

Benefits

  • Extensive reliability testing & quality assurance for OEM peace of mind

  • Signify system warranty

Features

  • Xtreme LED module efficiency of ≥200lm/W, achieving class B EU energy label

  • Official Zhaga Book 15 certification

Applications

  • Road lighting
  • Urban and residential street lighting
  • Parks and recreation area lighting
  • Flood and area lighting
  • Tunnel lighting
  • High bay lighting

Downloads

Leaflets

CAD Drawings
CAD files zip 1.9 MB
Additional literature
Design-in guide pdf 8.6 MB

Visuals

Family-Photographs-Fortimo FastFlex UHE
Multiple assets