ADVANCE Outdoor Single Current and non-dimmable
Fixed current, dimmable and non-dimmable drivers for specialty applications
Products
Product family information
Description
Long-lasting and low maintenance, LED-based light sources are an excellent solution for all lighting applications. For optimal performance, these solutions require reliable drivers matching the long lifetime of the LEDs. The Advance Xitanium LED Outdoor Driver portfolio offers a range of products specially designed to operate LED solutions in outdoor applications. These drivers are designed for hard-wired integration into outdoor luminaires for the most rugged applications. They operate to specification under wide temperature and electrical ranges to ensure reliability
Benefits
Rugged and designed to survive in extreme application conditions
Proven reliability over a long lifecycle in the field
Features
50,000+ hour lifetime
High temperature rating and Class P