ADVANCE Linear 0-10V non-Dim-to-off

0-10V drivers offering best flexibility to cost ratio in a linear form factor

Products

Product family information

Description

Specification-grade 0-10V drivers for common applications using 0-10V wall dimmers or non-dimming applications with linear fixtures

Benefits

  • Allows basic programmability for setting discrete output current levels

  • Design flexibility to meet DLC requirements

Features

  • 50,000+ hour lifetime

  • SimpleSet Programmable

Applications

  • Office
  • Retail
  • Hospitality

Downloads