ADVANCE Linear 0-10V Dim-to-off

Specification-grade 0-10V drivers offering high flexibility to cost ratio

Products

DRV XI020C070V054BST5
XI020C070V054BST5
XI030C110V054BST5
XI030C110V054BST5

Product family information

Description

Specification-grade 0-10V drivers for your Luminaire-based Lighting Controls (LLLC) and room-based connected lighting solutions with 0-10V interfaces for ON-OFF and dimming controls.

Benefits

  • Slim profile housing enables easy design-in with excellent thermal performance

  • Enables simple, fast, flexible application-specific configurations

Features

  • 50,000+ hour lifetime

  • SimpleSet Programmable

Applications

  • Office
  • Retail
  • Hospitality

Downloads