ADVANCE Linear 0-10V Dim-to-off with Aux

Specification-grade 0-10V drivers with Aux for analog control and connectivity in a linear style

Products

Product family information

Description

Specification-grade 0-10V drivers for your Luminaire-based Lighting Controls (LLLC) and room-based connected lighting solutions with 0-10V interfaces and aux power supply from the driver

Benefits

  • Slim profile housing enables easy design-in with excellent thermal performance

  • Enables simple, fast, flexible application-specific configurations

Features

  • 50,000+ hour lifetime

  • SimpleSet programmable

Applications

  • Office
  • Retail
  • Hospitality

Downloads