ADVANCE Compact LE/TE

Leading-edge and trailing edge dimmmable drivers

Products

Product family information

Description

Drivers for Track/Spot lighting fixtures with both Leading Edge and Trailing Edge dimming functionality

Benefits

  • Enables easy design-in with excellent thermal performance

  • Enables Simple, Fast, scalable configurations

Features

  • 50,000+ hour lifetime

  • UL Class 2 output with adjustable drive current

Applications

  • Office
  • Retail
  • Hospitality

Downloads